HUBBELL
Image of YSD28R26R YSD28R26R, Aluminum Sleeve with Solid Center Barrier
Image of YSD28R26R YSD28R26R, Aluminum Sleeve with Solid Center Barrier

YSD28R26R, Aluminum Sleeve with Solid Center Barrier

Brand: Burndy

Catalog ID: YSD28R26R

AL compression sleeve with solid center barrier, Designed for commercial and heavy residential services, Color Code: Pink (Side A), Gray (Side B)

  • Aluminum compression sleeve with solid center barrier
  • Designed for commercial and heavy residential services, the sleeve is installed with standard tooling
  • Pre-filled with PENETROX Joint Compound and Capped

Product details

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed Conductors, Commercial And Heavy Residential Services

Catalog Number

YSD28R26R

Color Code - Side A

Pink

Color Code - Side B

Gray

Construction Material - Main

Aluminum

Die Index

249;K-840

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

LINKIT

Trade Name

LINKITâ„¢

Type

YSD

UPC

781810146156

UPC 14 Digit GTIN

00781810146156

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Conductor Related

Conductor - ACSR Str Size A

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size B

2/0 (6/1) Quail AWG

Conductor - AL Str Size A

4/0 AWG

Conductor - AL Str Size B

2/0 AWG;3/0 AWG

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400