HUBBELL
Image of YSD28R28R YSD28R28R, Aluminum Sleeve with Solid Center Barrier
Buy America(n) Qualified

YSD28R28R, Aluminum Sleeve with Solid Center Barrier

Brand: Burndy

Catalog ID: YSD28R28R

AL compression sleeve with solid center barrier, Designed for commercial and heavy residential services, Color Code: Pink (Side A), Pink (Side B).

  • Aluminum compression sleeve with solid center barrier
  • Designed for commercial and heavy residential services, the sleeve is installed with standard tooling
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 and Compressed Conductors

Catalog Number

YSD28R28R

Color Code - Side A

Pink

Color Code - Side B

Pink

Die Index

249;K-840

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

LINKIT

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated

UPC

781810146408

UPC 14 Digit GTIN

00781810146408

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size A

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size B

4/0 (6/1) Penquin AWG

Conductor - AL Str Size A

4/0 AWG

Conductor - AL Str Size B

4/0 AWG

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400