HUBBELL
YSU25A25A_image
YSU25A25A_image

YSU2W4W, Heavy-Walled Aluminum Tube with Solid Barrier

Brand:

Burndy

Catalog ID:

YSU2W4W

Heavy-walled AL tubing with solid barrier minimizes galvanic corrosion, Color Code:Orange (Side A), Blue (Color Code).

Product details

General

Catalog Number

YSU2W4W

Color Code - Side A

Orange

Color Code - Side B

Blue

Die Index

243;BG or 5/8

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

LINKITâ„¢

Type

Service Entrance, Uninsulated, Center Stop

UPC

781810142080

UPC 12 Digit

7818101420800

Dimensions

Dimension - B Length inch

0.87 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2 in

Dimension - Outside Diameter inch

0.65 in

Conductor Related

Conductor - ACSR Str Size A

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size A Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - ACSR Str Size B

6 (6/1) Turkey AWG

Conductor - AL Str Size A

3 AWG, 4 AWG

Conductor - AL Str Size A Range

3 AWG- 4 AWG

Conductor - AL Str Size B

5 AWG, 6 AWG

Conductor - AL Str Size B Range

5 AWG-6 AWG

Conductor - Copper Solid Size A

2 AWG

Conductor - Copper Solid Size B

4 AWG

Conductor - Copper Str Size A

3 AWG, 4 AWG

Conductor - Copper Str Size A Range

3 AWG-4 AWG

Conductor - Copper Str Size B

5 AWG, 6 AWG

Conductor - Copper Str Size B Range

5 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29600