Brand: Burndy
Catalog ID: YSU6W6W
Catalog Number
YSU6W6W
Color Code - Side A
Green
Color Code - Side B
Green
Die Index
243;BG or 5/8
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Trade Name
LINKITâ„¢
Type
Service Entrance, Uninsulated, Center Stop
UPC
781810143148
UPC 14 Digit GTIN
00781810143148
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2 in
Dimension - Outside Diameter inch
0.65 in
Conductor - AL Str Size A
8 AWG
Conductor - AL Str Size B
8 AWG
Conductor - Copper Solid Size A
6 AWG
Conductor - Copper Solid Size B
6 AWG
Conductor - Copper Str Size A
8 AWG
Conductor - Copper Str Size B
8 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29600