

Brand: Burndy
Catalog ID: YRB28U25
Application
Wire Reducing Splice
Catalog Number
YRB28U25
Color Code
White
Connector Type
DUAL RATED
Die Index
298
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
Aluminum
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810176795
UPC 14 Digit GTIN
00781810176795
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.36 in
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.31 in
Dimension - Outside Diameter inch
0.85 in
Dimension - Strip Length inch
1-7/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - AL Str Run
4/0 AWG
Conductor - AL Str Size A
4/0
Conductor - AL Str Size A Range
4/0
Conductor - AL Str Size B
1/0
Conductor - AL Str Size B Range
1/0
Conductor - AL Str Tap
1/0 AWG
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Size
4/0
Conductor - Copper Str Size B
1/0
Conductor - Copper Str Size B Range
1/0
Conductor - Copper Str Tap
1/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
DUAL RATED
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
11600