
Brand: Burndy
Catalog ID: YS32LFX
Application
Wire Splice
Catalog Number
YS32LFX
Color Code
Red
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
18
EU RoHS Indicator
Contact Manufacturer
Finish Type
Tin-Plated
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS
UPC
621945623996
Dimension - B Length inch
1.14
Length
2.74 in
Package Height
Package Length
Package Weight
Package Width
Voltage Rating
35 kV
Conductor - Copper DLO Size
313 KCMIL
Conductor - Copper DLO Size Range
313 KCMIL
Conductor - Copper Flex G Size
300 KCMIL
Conductor - Copper Flex G Size Range
300 KCMIL
Conductor - Copper Flex H Size
300 KCMIL
Conductor - Copper Flex H Size Range
300 KCMIL
Conductor - Copper Flex I Size
300 kcmil
Conductor - Copper Flex I Size Range
300 KCMIL
Conductor - Copper Flex K Size
300 KCMIL
Conductor - Copper Flex K Size Range
300 KCMIL
Conductor - Copper Flex M Size
300 KCMIL
Conductor - Copper Str Size
300 KCMIL
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
FLEX
Wire Size
300 KCMIL
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
CSA
Certification - cULus
NO
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
6