Brand: Burndy
Catalog ID: YCR32RG7
Catalog Number
YCR32RG7
Connector Type
Reducer
Die Index
317;705
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCERâ„¢
UPC
781810014929
UPC 14 Digit GTIN
00781810014929
Dimension - B Length inch
3 in
Dimension - L Length Overall mm
170 mm
Dimension - Length Overall inch
6.69 in
Dimension - Outside Diameter inch
1.25 in
Conductor - ACSR Str Size A
336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Size A Range
336.4 (18/1) Merlin-336.4 (26/7) Linnet
Conductor - ACSR Str Size B
336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Size B Range
336.4 (18/1) Merlin-336.4 (26/7) Linnet
Conductor - AL Str Size A
350 kcmil;397.5 kcmil
Conductor - AL Str Size A Range
350 kcmil-397.5 kcmil
Conductor - AL Str Size B
350 kcmil;397.5 kcmil
Conductor - AL Str Size B Range
350 kcmil-397.5 kcmil
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size A Range
350 kcmil
Conductor - Copper Str Size B
350 kcmil
Conductor - Copper Str Size B Range
350 kcmil
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
3920