HUBBELL
YCS26R, Aluminum Sleeve, Staked Cable Stop
Image of YCS26R YCS26R, Aluminum Sleeve, Staked Cable Stop

YCS26R, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS26R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 7 IN L.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors

Catalog Number

YCS26R

Connector Type

Splice

Die Index

245

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YCS-R

UPC

781810820797

UPC 14 Digit GTIN

00781810820797

Dimensions

Dimension - B Length inch

3.55 in

Dimension - L Length Overall mm

179 mm

Dimension - Length Overall inch

7.05 in

Dimension - Outside Diameter inch

0.70 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 (7, 19) AWG

Conductor - AL Str Size Range

2/0 (7, 19) AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800