
Brand: Burndy
Catalog ID: YDS30R
Catalog Number
YDS30R
Connector Type
Splice
Die Index
250;251
Die Index - Element A
250
Die Index - Element B
251
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810015629
UPC 14 Digit GTIN
00781810015629
Dimension - Aluminum Sleeve Length inch
19.75 in
Dimension - L Length Overall mm
502 mm
Dimension - Length Overall inch
19.75 in
Dimension - Steel Sleeve Length inch
6 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Cmpt Size
266.8
Conductor - ACSR Cmpt Size Range
266.8
Conductor - ACSR Str Size
266.8 (26/7) Owl;266.8 (26/7) Partridge
Conductor - ACSR Str Size Range
266.8 (26/7) Owl-266.8 (26/7) Partridge
Conductor - AL Str Size
266.8
Conductor - AL Str Size Range
266.8
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
1920