Brand: Burndy
Catalog ID: YDS361R
Catalog Number
YDS361R
Connector Type
Splice
Die Index - Element A
248
Die Index - Element B
327
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810821046
UPC 14 Digit GTIN
00781810821046
Dimension - Aluminum Sleeve Length inch
25.625 in
Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.5 in
Dimension - L Length Overall mm
645 mm
Dimension - Length Overall inch
25.38 in
Dimension - Outside Diameter inch
1.3 in
Dimension - Steel Sleeve Length inch
5.25 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
600