HUBBELL
YA31L7NK, 250 kcmil G, 1-Hole, Standard Barrel, Nickel Plate
Image of YA31L7NK YA31L7NK, 250 kcmil G, 1-Hole, Standard Barrel, Nickel Plate

YA31L7NK, 250 kcmil G, 1-Hole, Standard Barrel, Nickel Plate

Brand: Burndy

Catalog ID: YA31L7NK

Cu Compression Terminal, 1 Hole, 250 kcmil (259/.0311) Class G, Nickel Plated, 0.66" Hole Dia.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA31L7NK

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

18

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810069585

UPC 14 Digit GTIN

00781810069585

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.69 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.20 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

10