Brand: Burndy
Catalog ID: YAG25LTC14FX
Application
Wire Termination
Catalog Number
YAG25LTC14FX
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810100448
UPC 14 Digit GTIN
00781810100448
Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.64 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.77 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1/0 (275/#24) DLO
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Flex M Size Range
1/0 AWG
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - CopperWeld Str Size
1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG
Conductor - CopperWeld Str Size Range
1/0 F AWG-1/0 K AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
46400