Brand: Burndy
Catalog ID: YA1CLB
Application
Wire Termination
Catalog Number
YA1CLB
Color Code
Green
Connector Type
LONG BARREL
Die Index
11
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Electro-Tin plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Belled Barrel, Tin Plated
UPC
781810500521
UPC 14 Digit GTIN
00781810500521
Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.87 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
50 mm
Dimension - Length Overall inch
1.97 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
15/16
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2 (150/#24) DLO
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
2 AWG
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
2 AWG
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
2 AWG
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
2 AWG
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
2 AWG
Conductor - Copper Flex M Size Range
2 AWG
Conductor - Copper Solid Size
1 AWG
Conductor - Copper Solid Size Range
1 AWG
Conductor - Copper Str Navy Size
75 (37) Navy
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10
Minimum Pack Quantity
1