HUBBELL
YAG38LTC38FX, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 3/8" Stud, Standard Barrel
Image of YAG38LTC38FX YAG38LTC38FX, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 3/8" Stud, Standard Barrel

YAG38LTC38FX, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 3/8" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAG38LTC38FX

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, One Hole, 3/8 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

General

Application

Wire Termination

Catalog Number

YAG38LTC38FX

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

L99

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810131008

UPC 14 Digit GTIN

00781810131008

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.45 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.39 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

1-7/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4640