Brand: Burndy
Catalog ID: YAG27LTC516FX
Application
Wire Termination
Catalog Number
YAG27LTC516FX
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
14
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810125878
UPC 14 Digit GTIN
00781810125878
Dimension - B Length inch
1.00 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.70 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.24 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
3/0 AWG
Conductor - Copper DLO Size Range
3/0 AWG
Conductor - Copper Flex G Size
"3/0 AWG"
Conductor - Copper Flex G Size Range
3/0 AWG
Conductor - Copper Flex H Size
"3/0 AWG"
Conductor - Copper Flex H Size Range
3/0 AWG
Conductor - Copper Flex I Size
"3/0 AWG"
Conductor - Copper Flex I Size Range
3/0 AWG
Conductor - Copper Flex K Size
"3/0 AWG"
Conductor - Copper Flex K Size Range
3/0 AWG
Conductor - Copper Flex M Size
"3/0 AWG"
Conductor - Copper Flex M Size Range
3/0 AWG
Conductor - Copper Str Compact Size
"3/0 AWG"
Conductor - Copper Str Navy Size
150
Conductor - Copper Str Navy Size Range
150 (61) Navy
Conductor - Copper Str Size
"3/0 AWG"
Conductor - Copper Str Size Range
3/0 AWG
Conductor - CopperWeld Str Size
3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - CopperWeld Str Size Range
3/0 E AWG-3/0 V AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE/FLEX
Wire Size
3/0 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
19600