HUBBELL
YA31LB, 350 kcmil, 250 Flex I,K,M, 262 DLO, Cu, 1-Hole
Image of YA31LB YA31LB, 350 kcmil, 250 Flex I,K,M, 262 DLO, Cu, 1-Hole
Image of YA31LB YA31LB, 350 kcmil, 250 Flex I,K,M, 262 DLO, Cu, 1-Hole
play

YA31LB, 350 kcmil, 250 Flex I,K,M, 262 DLO, Cu, 1-Hole

Brand: Burndy

Catalog ID: YA31LB

350 kcmil, 250 Flex I,K,M 262 DLO Cu, 1-Hole, 1/2" Stud, Standard, Belled End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red / 18 Code or 1025 Flex Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA31LB

Color Code

Red

Connector Type

LONG BARREL

Die Index

18

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810504963

UPC 14 Digit GTIN

00781810504963

Dimensions

Dimension - B Length fraction

1-1/9 in

Dimension - B Length inch

1.10 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

74 mm

Dimension - Length Overall inch

2.93 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

262.6 (650/#24) DLO

Conductor - Copper Flex I Size

250 kcmil

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex M Size

250 kcmil

Conductor - Copper Str Navy Size

350 (91) Navy

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1