
Brand: Burndy
Catalog ID: YA34LB
Application
Wire Termination
Catalog Number
YA34LB
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Belled Barrel, Tin Plated
UPC
781810505762
UPC 14 Digit GTIN
00781810505762
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.35 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
90 mm
Dimension - Length Overall inch
3.56 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
38.6 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
373.7 (925/#24) DLO
Conductor - Copper DLO Size Range
373 kcmil
Conductor - Copper Flex G Size
350 kcmil;400 kcmil
Conductor - Copper Flex G Size Range
350 kcmil
Conductor - Copper Flex H Size
350 kcmil;400 kcmil
Conductor - Copper Flex H Size Range
350 kcmil
Conductor - Copper Flex I Size
350 kcmil;400 kcmil
Conductor - Copper Flex I Size Range
350 kcmil
Conductor - Copper Flex K Size
350 kcmil
Conductor - Copper Flex K Size Range
350 kcmil
Conductor - Copper Flex M Size
350 kcmil
Conductor - Copper Flex M Size Range
350 kcmil
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Physical Attribute - Number of Holes
1
Carton Quantity
6
Minimum Pack Quantity
1