Brand: Burndy
Catalog ID: YA6CL2TC10
Application
Wire Termination
Catalog Number
YA6CL2TC10
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
EU RoHS Indicator
Yes
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810018446
UPC 14 Digit GTIN
00781810018446
Dimension - B Length fraction
9/16 in
Dimension - B Length inch
0.54 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#8-#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.94 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.42 in
Dimension - Strip Length inch
5/8 in
Dimension - Stud Size fraction
#8-#10
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Solid Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE
Buy America(n) Qualified
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
50
Minimum Pack Quantity
1