text.skipToContent text.skipToNavigation

YAV1CL1NK

by Burndy 

Catalog ID: YAV1CL1NK

Cu TubingCompression Ring Tongue Terminal, 1 Hole W/InspWindow, AN-1, 1/4" Stud, Uninsulated, Nickel Plated.

Product Details

General

Connector Type Terminal
Die Index 42
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Nickel
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Nickel Plated
UPC 781810044872
UPC 12 Digit 7818100448722

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.60 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 0.76 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 47 mm
Dimension - Length Overall inch 1.84 in
Dimension - N inch 0.38 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.76 in
Dimension - Strip Length inch 5/8
Dimension - Z inch 0.38 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Aircraft Size AN 1
Conductor - Copper Str Aircraft Size Range AN 1
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads

Customer Notices

Sales Drawings