HUBBELL
YAV26LNK, Compression Terminal, 2/0 AWG, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated
Image of YAV26LNK YAV26LNK, Compression Terminal, 2/0 AWG, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated

YAV26LNK, Compression Terminal, 2/0 AWG, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV26LNK

Cu Large Size Uninsul Comp Terminal, Ring Tongue/Bvl Entry, W/InspWindow, AN 2/0, 3/8" Stud, Seamless bbl, Nickel Plated, 44 Index.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV26LNK

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Nickel

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810085707

UPC 14 Digit GTIN

00781810085707

Dimensions

Dimension - B Length inch

0.782 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Length Overall inch

2.319 in

Dimension - N inch

0.467 in

Dimension - Pad Width inch

0.934 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.48 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

00 Aircraft

Conductor - Copper Str Aircraft Size Range

00 Aircraft

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

23200