SKU-YAV6CL2NK
SKU-YAV6CL2NK
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV6CL2NK

Cu Tubing Compression Ring Tongue Terminal, 1 Hole W/InspWindow, #6 Str., 3/8" Stud, Uninsulated, Nickel Plated.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Nickel Plated
UPC
781810069677
UPC 12 Digit
7818100696777

Dimensions

Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.65 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
36 mm
Dimension - Length Overall inch
1.43 in
Dimension - N inch
0.30 in
Dimension - Outside Diameter inch
0.31 in
Dimension - Pad Width inch
0.60 in
Dimension - Stud Size fraction
3/8
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 AWG
Conductor - Copper Flex G Size
"6 AWG"
Conductor - Copper Flex H Size
"6 AWG"
Conductor - Copper Flex I Size
"6 AWG"
Conductor - Copper Flex K Size
"6 AWG"
Conductor - Copper Flex M Size
"6 AWG"
Conductor - Copper Str Compact Size
"6 AWG"
Conductor - Copper Str Navy Size
30
Conductor - Copper Str Size
"6 AWG"
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Pallet Quantity
92800

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video