YOTRR_HYTEE_Photo_BW
YOTRR_HYTEE_Photo_BW

YOT361R321R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YOT361R321R

Cast Al T-Tap Connector, 447 kcmil ACSR/Al(Run), 300 - 336.4 kcmil ACSR, 336.4 - 350 kcmil Cu-Al(Tap).

Product details

General

Connector Type
Tap
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYTEEâ„¢
UPC
781810104415
UPC 12 Digit
7818101044155

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
3

Resources and downloads