Brand:
Burndy
Catalog ID:
YPC33R26U
Features: Extra Wide Range Universal Connector, Two Dies And 5 Connectors Take Run Sizes 1/0- 600 KCMIL, And Tap Sizes 6-400 KCMIL, Wide Range Made Possible By Long Ram Travel Of BURNDY HYPRESS Tools, Figure 6- Shape Separates Run And Tap Wires, And Minimizes Galvanic Corrosion Of Conductors, Connector Can Be Gripped In Tool And Slipped Over Line For Easy Installation, Pre-Filled With PENETROX Joint Compound And Stripsealed, Conductor Type: ACSR, 5005, Aluminum And Copper, Die Index: N Element A, Shape: 6, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-N Die, (2), Y45 Tool, S-N Die, (2), Y46 Tool, P-N Die, (2)
Application
Catalog Number
Die Index
EU RoHS Indicator
Material
Plated
Plating Type
Sub Brand
Trade Name
Type
UPC
UPC 12 Digit
Dimension - Height inch
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - Width inch
Conductor - ACSR Str Run Range
Conductor - ACSR Str Tap Range
Conductor - AL Str Run
Conductor - AL Str Run Range
Conductor - AL Str Tap
Conductor - AL Str Tap Range
Conductor - Copper Str Run
Conductor - Copper Str Run Range
Conductor - Copper Str Tap
Conductor - Copper Str Tap Range
Conductor Type
Buy American Compliant
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Minimum Pack Quantity