YPC2A8U_Photo_ColorCMYK
YPC2A8U_Photo_ColorCMYK

YPC38R26U, Figure 6-shaped Connector

Brand:

Burndy

Catalog ID:

YPC38R26U

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:477 (19) - 600 (61).

Features: Extra Wide Range Universal Connector, Two Dies And 5 Connectors Take Run Sizes 1/0- 600 KCMIL, And Tap Sizes 6-400 KCMIL, Wide Range Made Possible By Long Ram Travel Of BURNDY HYPRESS Tools, Figure 6- Shape Separates Run And Tap Wires, And Minimizes Galvanic Corrosion Of Conductors, Connector Can Be Gripped In Tool And Slipped Over Line For Easy Installation, Pre-Filled With PENETROX Joint Compound And Stripsealed, Conductor Type: ACSR, 5005, Aluminum And Copper, Shape: 6, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-N Die, (2), Y45 Tool, S-N Die, (2), Y46 Tool, P-N Die, (2), Die Index: N Element A

Product details

General

Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed And Compact Conductors
Die Index
N
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
YPC-U
UPC
781810138502
UPC 12 Digit
7818101385022

Dimensions

Dimension - Height inch
2.28 in
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.125 in
Dimension - Width inch
1.31 in

Conductor Related

Conductor - ACSR Str Run Range
397.5 kcmil-556.5 kcmil
Conductor - ACSR Str Tap Range
1/0 AWG- 6 AWG
Conductor - AL Str Run
477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Run Range
477 kcmil-600 kcmil
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range
6 AWG-2/0 AWG
Conductor - Copper Str Run
477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - Copper Str Run Range
477 kcmil-600 kcmil
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Str Tap Range
6 AWG-2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads