text.skipToContent text.skipToNavigation

YPC38R26UG3

By Burndy 

Catalog ID: YPC38R26UG3

By Burndy
Catalog ID:  YPC38R26UG3
Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors.
Add to List

More Options

Where to Buy

Product Details

General

Plated N
Plating Type Unplated
Trade Name CRIMPIT™
UPC 781810088586
UPC 12 Digit 7818100885866

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads