Conductor Related
Conductor - ACSR Str Run Range
Conductor - ACSR Str Tap Range
Conductor - AL Str Run
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - AL Str Run Range
Conductor - AL Str Tap
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - AL Str Tap Range
Conductor - Copper Str Run
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - Copper Str Run Range
Conductor - Copper Str Tap
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil
Conductor - Copper Str Tap Range
Conductor Type
- AL C Str-Run
- CU C Str-Run
- CU C Solid-Run
- ACSR C Str-Run
- AL C Str-Tap
- CU C Str-Tap
- CU C Solid-Tap
- ACSR C Str-Tap