HUBBELL
FXB Series - Aluminum Dead-End Double-Gang Splice Box - Factory Sealed -Hub Size 1 Inch
Image of FXB-9 FXB Series - Aluminum Dead-End Double-Gang Splice Box - Factory Sealed -Hub Size 1 Inch

FXB Series - Aluminum Dead-End Double-Gang Splice Box - Factory Sealed -Hub Size 1 Inch

Brand: Killark

Catalog ID: FXB-9

FXB Series - Aluminum Dead-End Double-Gang Splice Box - Factory Sealed -Hub Size 1 Inch

The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies.

Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.

General

Application

The FXB Series of splice boxes are designed for use with the FXCS and FXS Series of cover sub-assemblies

Catalog Number

FXB-9

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Series

FXB Series

Type

Aluminum Factory Sealed Double Gang Dead-End Splice Box

UPC

783936200385

Dimensions

Depth

2

Dimensions

11.13 in x 4.63 in x 3.5 in

Gross Weight with Packaging

3.3

Height

3.5 in

Length

11.13 in

Weight

3.3 lb

Width

4.63 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714, LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360