HUBBELL
Image of FXB-2 FXB Series - Aluminum Dead-End Single-Gang Splice Box - Factory Sealed -Hub Size 3/4 Inch

FXB Series - Aluminum Dead-End Single-Gang Splice Box - Factory Sealed -Hub Size 3/4 Inch

Brand: Killark

Catalog ID: FXB-2

FXB Series Aluminum Dead-End Single-Gang Splice Box - Factory Sealed -Hub Size ¾"

Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.