HUBBELL
SWB Series - Dead-End Single-Gang Device Body- Hub Size 3/4 Inch
Image of SWB-2 SWB Series - Dead-End Single-Gang Device Body- Hub Size 3/4 Inch
*Representative image
Image of SWB-2 SWB Series - Dead-End Single-Gang Device Body- Hub Size 3/4 Inch
Buy America(n) Qualified

SWB Series - Dead-End Single-Gang Device Body- Hub Size 3/4 Inch

$186.56 USD

Brand: Killark

Catalog ID: SWB-2

SWB Series - Aluminum Dead-End Single-Gang Device Body For Use With XCS/XS/XT Cover Assemblies - Hub Size 3/4 Inch - 5-7/8 Inch X 3 Inch X 2-1/4 Inch

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Accepts both miniature and standard size push buttons.
  • Internal ground screw.

Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.

General

Application

Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.

Catalog Number

SWB-2

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Product Family

Controls

Series

SWB Series

Type

Aluminum Device Body

UPC

783936630021

Dimensions

Depth

2-1/4 in

Dimensions

7.875 in x 3.5 in x 3.5 in

Gross Weight with Packaging

1.39

Height

3.5 in

Hub Size

3/4"

Length

7.875 in

Weight

1.39 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Logistics

Carton Quantity

5