HUBBELL
XCS Series Control Station Cover - Maintained Contact 2-Position Selector Switch Cover With Device - "Off - On" Nameplate
Image of XCS-0S2A0 XCS Series Control Station Cover - Maintained Contact 2-Position Selector Switch Cover With Device - "Off - On" Nameplate
Discontinued

XCS Series Control Station Cover - Maintained Contact 2-Position Selector Switch Cover With Device - "Off - On" Nameplate

Brand: Killark

Catalog ID: XCS-0S2A0

XCS Series - Aluminum Maintained Contact 2-Position Selector Switch Cover With Device - "Off - On" Nameplate

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

Rotary

Actuator

2 Position Selector Switch

Application

Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil

Back Box Type

SWB

Catalog Number

XCS-0S2A0

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

XCS Series

Type

Aluminum Cover With 2-Position Selector Switch

UPC

783936376394

Dimensions

Depth

3-5/16

Dimensions

6.25 in x 6 in x 4.25 in

Gross Weight with Packaging

1.44

Height

4.25 in

Length

6.25 in

Width

6 in

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

Rotary

Actuator

2 Position Selector Switch

Configuration

Back Box Type

SWB