HUBBELL
XS Series 3-Pole Tumbler Switch Cover Without Device - 15A
Image of XNS-8C XS Series 3-Pole Tumbler Switch Cover Without Device - 15A

XS Series 3-Pole Tumbler Switch Cover Without Device - 15A

Brand: Killark

Catalog ID: XNS-8C

XS Series - Aluminum 3-Pole Tumbler Switch Cover Without Device - 15A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

3P

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XNS-8C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

XNS Series

Type

Aluminum Tumbler Switch Cover

UPC

783936913506

Dimensions

Depth

4-1/4 in

Dimensions

5.5 in x 5 in x 3 in

Gross Weight with Packaging

0.95

Height

3 in

Length

5.5 in

Width

5 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

3P

Actuator

Lever

Configuration

Back Box Type

SWB