HUBBELL
XS Series 1-Pole Tumbler Switch Cover With Device - 30A
Image of XS-1D XS Series 1-Pole Tumbler Switch Cover With Device - 30A
*Representative image
Image of XS-1D XS Series 1-Pole Tumbler Switch Cover With Device - 30A

XS Series 1-Pole Tumbler Switch Cover With Device - 30A

Brand: Killark

Catalog ID: XS-1D

XS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - 30A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

SPST

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XS-1D

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Controls

Series

XS Series

Type

Aluminum Tumbler Switch Cover

UPC

783936925028

Dimensions

Depth

4-1/4 in

Dimensions

6.4 in x 6 in x 4.25 in

Gross Weight with Packaging

1.18

Height

4.25 in

Length

6.4 in

Width

6 in

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

SPST

Actuator

Lever

Configuration

Back Box Type

SWB