HUBBELL
FXCS-1B4-U - FXCS Series, AL Dead-End Momentary Contact Dbl Push Button Ctr Stn, Red/Green w/ "Start" Nameplates, Hub Size 1/2", 2NO/2NC Contact Rtg
Image of FXCS-1B4-U FXCS-1B4-U - FXCS Series, AL Dead-End Momentary Contact Dbl Push Button Ctr Stn, Red/Green w/ "Start" Nameplates, Hub Size 1/2", 2NO/2NC Contact Rtg

FXCS-1B4-U - FXCS Series, AL Dead-End Momentary Contact Dbl Push Button Ctr Stn, Red/Green w/ "Start" Nameplates, Hub Size 1/2", 2NO/2NC Contact Rtg

Brand: Killark

Catalog ID: FXCS-1B4-U

FXCS Series - Aluminum Dead-End Momentary Contact Double Push Button Control Station - Factory Sealed - Red And Green Buttons With "Start"Nameplates - Hub Size 1/2 Inch - 2NO/2NC Contact Rating

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

Momentary

Actuator

Single Pushbutton

Application

SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-1B4-U

Color

Green-Red

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Series

FXCS Series

Type

Factory Sealed

UPC

783936200835

Dimensions

Depth

5.06

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

4.4

Height

4.38 in

Hub Size

1/2"

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714, LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E12379

Operational

Action

Momentary

Actuator

Single Pushbutton

Configuration

Back Box Type

FXB

Hub Pattern

Dead-End

Logistics

Factory Sealed

Factory Sealed