HUBBELL
Image of FXCS-1K2A5A-M FXCS-1K2A5A-M - FXCS Series, Seal-XM, AL Dead-End Maintained Contact 2-Position Selector Switch Cover w/ Device, Hub Size 1/2", 2NO/2NC Contact

FXCS-1K2A5A-M - FXCS Series, Seal-XM, AL Dead-End Maintained Contact 2-Position Selector Switch Cover w/ Device, Hub Size 1/2", 2NO/2NC Contact

Brand: Killark

Catalog ID: FXCS-1K2A5A-M

FXCS Series - Seal-XM - Aluminum Dead-End Maintained Contact 2-Position Keyed Alike Selector Switch Cover With Device - Factory Sealed - Hub Size 1/2" - 2NO/2NC Contact

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.