HUBBELL
Image of FXCS-2K3L6G32A-MI FXCS-2K3L6G32A-MI - FXCS Series, Seal-XM, Iron Dead-End 3-Position Spring Returned Selector Switch, Return Ctr From Right, 3/4" Hub, 2NO Contact

FXCS-2K3L6G32A-MI - FXCS Series, Seal-XM, Iron Dead-End 3-Position Spring Returned Selector Switch, Return Ctr From Right, 3/4" Hub, 2NO Contact

Brand: Killark

Catalog ID: FXCS-2K3L6G32A-MI

FXCS Series - Seal-XM - Iron Dead-End 3-Position Spring Returned Keyed Alike Selector Switch- Return to Center From Right- 3/4" Hub- 2NO Contact Rating

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.