HUBBELL
Image of FXCS-2S2A5 FXCS-2S2A5 - FXCS Series, AL Dead-End Maintained Contact 2-Pos Selector Switch Ctrl Stn, Off-On/Blank Nameplate, Hub Size 3/4", 2NO/2NC

FXCS-2S2A5 - FXCS Series, AL Dead-End Maintained Contact 2-Pos Selector Switch Ctrl Stn, Off-On/Blank Nameplate, Hub Size 3/4", 2NO/2NC

Brand: Killark

Catalog ID: FXCS-2S2A5

FXCS Series - Aluminum Dead-End Maintained Contact 2-Position Selector Switch Control Station - Factory Sealed - "Off - On"/Blank Nameplate -Hub Size 3/4 Inch - 2NO/2NC Contact Rating

Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.