HUBBELL
Image of XCS-1B3 XCS-1B3 - XCS Series, AL Dead-End Momentary Contact Single Push Button Ctrl Stn, Black Button w/ Nameplate, Hub 1/2", 1NO/1NC Contact Rating

XCS-1B3 - XCS Series, AL Dead-End Momentary Contact Single Push Button Ctrl Stn, Black Button w/ Nameplate, Hub 1/2", 1NO/1NC Contact Rating

Brand: Killark

Catalog ID: XCS-1B3

XCS Series - Aluminum Dead-End Momentary Contact Single Push Button Control Station - Black Button With Nameplate To Be Specified - Hub Size 1/2Inch - 1NO/1NC Contact Rating

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.