
Brand: Killark
Catalog ID: XCS-4B13-C
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
Momentary
Actuator
Single Pushbutton and LED Pilot Light
Application
Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil
Back Box Type
SWB
Catalog Number
XCS-4B13-C
Color
Red P.B., Red Light
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Series
XCS Series
Type
Aluminum Box And Cover With Pilot Light And Push Button
UPC
783936891354
Depth
4-11/32 in
Gross Weight with Packaging
2.8
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 0.55A INRUSH @ 125 VDC; 0.275A INRUSH @ 250 VDC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 0.55A BREAKING @ 125 VDC; 0.275A BREAKING @ 250 VDC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC; 2.5A CARRYING @ 125 VDC; 2.5A CARRYING @ 250 VDC.
Frequency Rating
50/60 Hz
Number Of Poles
1
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Action
Momentary
Actuator
Single Pushbutton and LED Pilot Light
Operating Cycles
10,000 hrs
Back Box Type
SWB