HUBBELL
GFCS05202 - GFCS Series, AL Feed-Thru 2-Pole Ground Fault Control Station, 5 Milliamp Trip, 20A Breaker, 120/240VAC, Hub Size 1"
Image of GFCS05202 GFCS05202 - GFCS Series, AL Feed-Thru 2-Pole Ground Fault Control Station, 5 Milliamp Trip, 20A Breaker, 120/240VAC, Hub Size 1"

GFCS05202 - GFCS Series, AL Feed-Thru 2-Pole Ground Fault Control Station, 5 Milliamp Trip, 20A Breaker, 120/240VAC, Hub Size 1"

Brand: Killark

Catalog ID: GFCS05202

GFCS Series - Aluminum Feed-Thru 2-Pole Ground Fault Control Station -Factory Sealed - 5 Milliamp Trip - 20A Breaker - 120/240VAC - Hub Size 1Inch NPT

  • Factory Sealed Ground Fault Chamber (Assemblies in Group B areas must be sealed within 6" of enclosure. Other area classification do not require the use of seals).
  • 1" NPT top and bottom conduit openings.
  • External Push-to-Test Button and Pilot Light for monitoring.
  • ON-OFF_TEST-Reset External Handle can be locked in ON-OFF positions.
  • 5ma Ground Fault Circuit Breaker for People Protection.
  • 30ma Ground Fault Circuit Breaker for Equipment Protection and heat tracing circuits.
  • Electrical Rating 120VAC (single pole), 120/240VAC (two pole), 10,000AIC.

Suitable for indoor/outdoor use to provide a degree of protection against rain, sleet, windblown dust and damage from external ice formations.

General

Action

DP

Actuator

Miniature Circuit Breaker Operator with Reset

Application

GFCS Series of ground fault control stations are used for the additional safety of personnel, and for equipment protection in remote areas.

Catalog Number

GFCS05202

Color

Gray

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Fault Reset

Pushbutton on MCB Handle

Finish Type

Powder-Coated Polyester Epoxy

Indicator(s) Type

Pilot Light

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Operating Temperature Celcius Max

40 Degree

Series

GFCS Series

Type

GFCI

UPC

783936112633

Dimensions

Depth

8.5 in

Gross Weight with Packaging

13

Height

7.875 in

Weight

13 lb

Width

7.375 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

60 Hz

Primary Voltage

240 VAC

Sensitivity

30mA

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR061895-2

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(B, C, D), 9(E, F, G)

UL File Number

E83969

Operational

Action

DP

Actuator

Miniature Circuit Breaker Operator with Reset

Indicator(s) Type

Pilot Light

Operating Temperature Celcius Max

40 Degree

Logistics

Factory Sealed

Factory Sealed