HUBBELL
KIL_C_GOB3-R23C_N34a
* Representative image
KIL_C_GOB3-R23C_N34a

G Series -ATEX Certified Extended 120V Pilot Light Operator -Red Lens With Blank Nameplate

Brand:

Killark

Catalog ID:

GOL3RCN

G Series - Aluminum ATEX Certified Extended 120V Pilot Light Operator -Red Lens With Blank Nameplate.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all ¾”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Les opérateurs de la série GO de Killark sont des composants utilisés en conjonction avec un boîtier pour emplacements dangereux afin de fournir des solutions de contrôle pour les fonctions de démarrage/arrêt du moteur, les indications de la lampe témoin à DEL et bien plus encore. Utilisés dans la classe 1, division 1

Product details

General

Actuator

Pilot Light

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

Catalog Number

GOL3RCN

Color

Red

EU RoHS Indicator

Contact Manufacturer

Operating Cycles

10,000 hrs

Series

GO

Type

UPC

783936225609

Dimensions

Depth

3-3/8

Dimensions

6.31 in x 2.25 in x 1.25 in

Gross Weight with Packaging

0.5

Height

1.25 in

Length

6.31 in

Width

2.25 in

Electrical Ratings

Amperage Rating

0.025 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

ATEX File Number

03ATEX 1203 U

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379