
Brand: Killark
Catalog ID: XECF-6A
Suitable for indoor applications.
Actuator
Molded Case Circuit Breaker Operator
Application
XEC Series hazardous areas due to the the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Provides overcurrent and short circuit protection.
Catalog Number
XECF-6A
Color
Aluminum
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lacquer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Operating Temperature Celcius Max
40 Degree
Series
XEC Series
Type
Circuit Breaker Enclosure
UPC
783936897141
Depth
7 in
Height
16 in
Weight
20 lb
Width
7.75 in
Frequency Rating
60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR18179
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
7 (B, C, D), 9 (E, F, G)
UL File Number
E30962
Actuator
Molded Case Circuit Breaker Operator
Operating Temperature Celcius Max
40 Degree