text.skipToContent text.skipToNavigation

Circuit Breaker Load Centers

2GCBB-10Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 10A Trip Quicklag, Two 2-Pole-120/240VAC, Hub Size 3/4"- 14 NPT

By Killark  
Catalog ID: 2GCBB-10Q2
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 10A Trip Quicklag- Two 2-Pole-120/240VAC- Hub Size 3/4"- 14 NPT

2GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 15A Trip Quicklag, Two 1-Pole- 120/240VAC - Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-15Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag- Two 1-Pole- 120/240VAC - Hub Size 3/4"-14 NPT

2GCBB-15Q13 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 15A Trip Quicklag, One 1-Pole, One 3-Pole- 120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-15Q13
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag - One 1-Pole and One 3-Pole- 120/240VAC - Hub Size 3/4"-14 NPT

2GCBB-15Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 15A Trip Quicklag, Two 2-Pole-120/240VAC, Hub Size 3/4"- 14 NPT

By Killark  
Catalog ID: 2GCBB-15Q2
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag- Two 2-Pole-120/240VAC- Hub Size 3/4"- 14 NPT

2GCBB-1Q - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, Enclosure, Two 1-Pole, 120/240VAC, Hub Size 3/4" -14 NPT

By Killark  
Catalog ID: 2GCBB-1Q
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Centerr- Enclosure-Two 1-Pole- 120/240VAC - Hub Size 3/4" -14 NPT

2GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, Two 1-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-20Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 20A Trip Quicklag- Two 1-Pole-120/240VAC- Hub Size 3/4"-14 NPT

2GCBB-20Q13 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, One 1-Pole and One 3-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-20Q13
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 20A Trip Quicklag- One 1-Pole and One 3-Pole- 120/240VAC- Hub Size 3/4"-14 NPT

2GCBB-20Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, Two 2-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-20Q2
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 20A Trip Quicklag- Two 2-Pole-120/240VAC- Hub Size 3/4"-14 NPT

2GCBB-30Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 30A Trip Quicklag, Two 2-Pole-120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-30Q2
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 30A Trip Quicklag- Two 2-Pole-120/240VAC- Hub Size 3/4"-14 NPT

2GCBB-40Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 40A Trip Quicklag, Two 1-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-40Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 40A Trip Quicklag- Two 1-Pole-120/240VAC- Hub Size 3/4"-14 NPT

2GCBB-40Q1-40Q3 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 40A Trip Quicklag, One 1-Pole and One 3-Pole, 120/240VAC, Hub Size 3/4"-14NPT

By Killark  
Catalog ID: 2GCBB-40Q1-40Q3
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker-40A Trip Quicklag- One 1-Pole and One 3-Pole- 120/240VAC- Hub Size 3/4"-14NPT

2GCBB-40Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 40A Trip Quicklag, Two 2-Pole, 120/240VAC, Hub Size 3/4"-14 NPT

By Killark  
Catalog ID: 2GCBB-40Q2
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 40A Trip Quicklag- Two 2-Pole-120/240VAC- Hub Size 3/4"-14 NPT

3GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 15A Trip Quicklag, 3 1-Pole, 120VAC, Hub Size 3/4"-14 NPT (1 Hub -Top; 2 Hub -Bottom)

By Killark  
Catalog ID: 3GCBB-15Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag- Three 1-Pole-120VAC- Hub Size 3/4"-14 NPT (One Hub on Top and Two Hubs on Bottom)

3GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 20A Trip Quicklag, 3 1-Pole, 120VAC, Hub 3/4"- 14 NPT (1 Hub - Top; 2 Hub - Bottom)

By Killark  
Catalog ID: 3GCBB-20Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 20A Trip Quicklag- Three 1-Pole- 120VAC - Hub Size 3/4"- 14 NPT (One Top Hub. and Two Hubs on Bottom)

3GCBB-40Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 40A Trip Quicklag, 3 1-Pole, 120VAC, Hub 3/4"-14 NPT (1 Hub - Top, 2 Hub - Bottom)

By Killark  
Catalog ID: 3GCBB-40Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 40A Trip Quicklag- Three 1-Pole- 120VAC- Hub Size 3/4"-14 NPT (One Hub on Top and Two Hubs on Bottom)

4GCBB-15Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 15A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hub Top, 2 Hub Bottom

By Killark  
Catalog ID: 4GCBB-15Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 15A Trip Quicklag- Four 1-Pole- 120VAC- Hub Size 3/4"- 4 NPT (Two Hubs on Top and Two Hubs on Bottom)

4GCBB-1SP - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr Encl w/ Three Plugs, Four 1-Pole, 120VAC, Hub 3/4" (2 Hubs on Top / 2 Hubs on Bottom)

By Killark  
Catalog ID: 4GCBB-1SP
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center Enclosure With Three Plugs- Four 1-Pole- 120VAC- Hub Size 3/4"- 4 NPT (Two Hubs on Top and Two Hubs on Bottom)

4GCBB-20Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 20A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hubs Top, 2 Hub Bottom

By Killark  
Catalog ID: 4GCBB-20Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 20A Trip Quicklag- Four 1-Pole- 120VAC- Hub Size 3/4"- 4 NPT (Two Hubs on Top and Two Hubs on Bottom)

4GCBB-30Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 30A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hubs Top, 2 Hubs Bottom

By Killark  
Catalog ID: 4GCBB-30Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 30A Trip Quicklag- Four 1-Pole- 120VAC- Hub Size 3/4"- 4 NPT (Two Hubs on Top and Two Hubs on Bottom)

4GCBB-40Q1 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr w/ Breaker, 40A Trip Quicklag, 4 1-Pole, 120VAC, Hub 3/4", 2 Hubs Top, 2 Hubs Bottom

By Killark  
Catalog ID: 4GCBB-40Q1
GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 40A Trip Quicklag- Four 1-Pole- 120VAC- Hub Size 3/4"- 4 NPT (Two Hubs on Top and Two Hubs on Bottom)

B7CA - B7C Series, Aluminum Circuit Breaker Enclosure, 100A Max

By Killark  
Catalog ID: B7CA
B7C Series- Aluminum Circuit Breaker Enclosure- 100A Max

B7CA-SFAL-42015 - Circuit Breaker, Square D, 15A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42015
Circuit Breaker, Square D, 15A, FAL4, 2 Pole 480V

B7CA-SFAL-42020 - Circuit Breaker, Square D, 20A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42020
Circuit Breaker, Square D, 20A, FAL4, 2 Pole 480V

B7CA-SFAL-42030 - Circuit Breaker, Square D, 30A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42030
Circuit Breaker, Square D, 30A, FAL4, 2 Pole 480V

B7CA-SFAL-42050 - Circuit Breaker, Square D, 50A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42050
Circuit Breaker, Square D, 50A, FAL4, 2 Pole 480V

B7CA-SFAL-42060 - Circuit Breaker, Square D, 60A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42060
Circuit Breaker, Square D, 60A, FAL4, 2 Pole 480V

B7CA-SFAL-42070 - Circuit Breaker, Square D, 70A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42070
Circuit Breaker, Square D, 70A, FAL4, 2 Pole 480V

B7CA-SFAL-42090 - Circuit Breaker, Square D, 90A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42090
Circuit Breaker, Square D, 90A, FAL4, 2 Pole 480V

B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-42100
Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V

B7CA-SFAL-43015 - Circuit Breaker, Square D, 15A, FAL4, 3 Pole 480V

By Killark  
Catalog ID: B7CA-SFAL-43015
Circuit Breaker, Square D, 15A, FAL4, 3 Pole 480V
Page 1 of 6