HUBBELL
DEDS-100AA - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts
Image of DEDS-100AA DEDS-100AA - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts
Image of DEDS-100AA DEDS-100AA - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts

DEDS-100AA - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts

Brand: Killark

Catalog ID: DEDS-100AA

DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 2 Aux Contacts

  • Bolted and gasketed cabinet type construction insures the exclusion of conductive or combustible dusts from entering the assembly.
  • Enclosure and external handle is copper-free aluminum alloy (less than 4/10 or 1%).
  • Cover bolts are stainless steel.
  • External handle is vault type with standard provisions for locking in the "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position available as factory modification (Add suffix SU40 to catalog number).
  • Eaton (Cutler-Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against windblown dust, rain, splashing water, hose directed water and damage from external ice formation.

General

Catalog Number

DEDS-100AA

Enclosure Type

Bolted

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Wall
  • Wall

Operating Temperature Celcius Max

40 Degree

Product Family

Distribution Equipement

Series

DEDS Series

Type

Non-Fused Disconnect

UPC

783936116501

Dimensions

Depth

7 in

Height

15.375 in

Weight

19.5 lb

Width

7.75 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC/250 VDC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 4, 9(E, F, G)

UL File Number

E53290

Operational

Operating Temperature Celcius Max

40 Degree