
Brand: Killark
Catalog ID: DEDS-A
Suitable for indoor/outdoor use, primarily to provide a degree of protection against windblown dust, rain, splashing water, hose directed water and damage from external ice formation.
Catalog Number
DEDS-A
Enclosure Type
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Type
Non-Fused Disconnect
UPC
783936116402
Depth
6.875
Height
12.125 in
Weight
19.5 lb
Width
7.375 in
Frequency Rating
60 Hz
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290
Operating Temperature Celcius Max
40 Degree
Number Of Poles
3