HUBBELL
Image of XEDS-30 SU-40 XEDS-30 SU-40 - XEDS Series, 30 Amp Disconnect Switch with Lock "On"
* Representative image
Image of XEDS-30 SU-40 XEDS-30 SU-40 - XEDS Series, 30 Amp Disconnect Switch with Lock "On"

XEDS-30 SU-40 - XEDS Series, 30 Amp Disconnect Switch with Lock "On"

Brand: Killark

Catalog ID: XEDS-30 SU-40

XEDS Series, 30 Amp Disconnect Switch with Lock "On"

Killark XEDS Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments.

Product details

General

Catalog Number

XEDS-30 SU-40

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Series

XEDS

Type

Non-Fused Disconnect

UPC

783936066295

Dimensions

Depth

6.875

Height

11.875 in

Weight

11 lb

Width

8.75 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC/250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 4, 9(E, F, G)

UL File Number

E53290