
Brand: Killark
Catalog ID: B7013HM
Killark's B7 Series of Hazardous Location Magnetic Motor Starters provide motor control utilizing single-speed, non-reversing NEMA-type starters. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard starter manufacturer configurations include Eaton (Cutler Hammer) AN16 Series and Schneider (Square D) 8536 Series motor starters.
Catalog Number
B7013HM
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Size
3
UPC
783936095820
Size
3
Coil Voltage
600V
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E83696
Horsepower - Maximum