HUBBELL
FXSX22 - FXSX Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, w/o Overload Protection, Hub Size 3/4"
Image of FXSX22 FXSX22 - FXSX Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, w/o Overload Protection, Hub Size 3/4"

FXSX22 - FXSX Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, w/o Overload Protection, Hub Size 3/4"

Brand: Killark

Catalog ID: FXSX22

FXSX Series - Aluminum Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit - Without Overload Protection - Hub Size 3/4Inch

  • FXSX Series (without overload protection) are ideally suited for across the-line applications where a positive disconnect means is required.
  • Factory Sealed so no external seals are required.
  • Type 3 (raintight) rated.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

FXSX Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Pro

General

Application

Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used. FXSX Series (without overload protection) is ideally suited for across-the-line applications where a positive disconnect means is requ

Catalog Number

FXSX22

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

3

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FXSX Series

Type

Aluminum Manual Motor Starting Switch Without Overload Protection

UPC

783936198033

Dimensions

Gross Weight with Packaging

4.4

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360 / E12379

Operational

Horsepower - Maximum

3