
Brand: Killark
Catalog ID: XSD-42
Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.
Application
Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.
Catalog Number
XSD-42
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Material
Copper-free aluminum
Series
XSD Series
Type
Aluminum Manual Motor Starting Switch With Overload Protection
UPC
783936932156
Gross Weight with Packaging
2.4
Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
230 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360 / E12379
Horsepower - Maximum
1