HUBBELL
XSD-52 - XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 2 Pole Single Phase - Feed-Thru - Hub Size 3/4 In
Image of XSD-52 XSD-52 - XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 2 Pole Single Phase - Feed-Thru - Hub Size 3/4 In

XSD-52 - XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 2 Pole Single Phase - Feed-Thru - Hub Size 3/4 In

Brand: Killark

Catalog ID: XSD-52

XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 2 Pole Single Phase - Feed-Thru - Hub Size 3/4 In

  • Motor running protection when overload heaters are used.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.

General

Application

Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.

Catalog Number

XSD-52

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Material

Copper-free aluminum

Series

XSD Series

Type

Aluminum Manual Motor Starting Switch With Overload Protection

UPC

783936932194

Dimensions

Dimensions

7.625 in x 5.75 in x 4 in

Gross Weight with Packaging

2.57

Height

4 in

Length

7.625 in

Width

5.75 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Voltage Rating

230 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360 / E12379

Operational

Horsepower - Maximum

1