Brand: Wiegmann
Catalog ID: ALNP1616
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
ALNP1616
Construction
Non-Flanged
EU RoHS Indicator
No
Material
Aluminum
Mounting Type
Mounting Holes
Series
ALN4
Type
Back Panel
UPC
786725364435
Height
13 in
Weight
2 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1